ROHM Parametric

Ultra-low Ohmic Chip Resistors for Current Detection (PMR series)
Ultra-low Ohmic: PMR series

Ultra-low Ohmic Chip Resistors for Current Detection (PMR series)

  • Metal plate / General purpose type
  • Product size(inch):0402 ~ 2512
  • Rated power:0.2W ~ 5W
  • Resistance range:0.5mΩ ~ 10mΩ
  • Improved surface temperature diffusion by trimming-less structure

Videos & Catalogs

 
Loading...

Parametric Search

 
X X

      Loading
      Loading
      Loading